Contact us at eumasters@microchip.com

Register now to save your seat at the conference.

Travel & Accommodation

Overnight Accommodation is not included in the conference fee.
You can search for nearby hotel options in Köpenick or Koepenick - Berlin at: www.hrs.com or www.hotels.com or www.booking.com

Airport Information

Berlin Tegel is 25 km away from the Conference www.berlin-airport.de/en/travellers-txl/index.php
Berlin Schoenefeld is 13km away from the Conference www.berlin-airport.de/en/travellers-sxf/index.php

Public Transportation

Tramway Stop Rathenaustr./ HTW
Lines 21, 27, 63, 67, M17
www.bvg.de/en
Taxi or Car
Wilhelminenhofstraße 75A, 12459 Berlin
Navigation: Ernst Ziesel Straße, Berlin

©Copyright 1998-2024 Microchip Technology Inc. All rights reserved.      Your Privacy Choices